USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
![]() |
| 617-960 MHz + 1350-2700 MHz + 3300-3800 MHz + 4900-6000 MHz Low PIM Rated H-pol Ceiling Omni Antenna, Low Profile, Type N Female Connector |
![]() |
| 617-960 MHz + 1350-2700 MHz + 3300-3800 MHz + 4900-6000 MHz Low PIM Rated HH-pol MIMO Omni Antenna, Low Profile, 2 x Type N Female Connector |
![]() |
| 617-960 MHz + 1710-2700 MHz + 3400-4200 MHz + 4900-6000 MHz Low PIM Rated Dome V-pol Omni Antenna, Ceiling Mount, Type N Female Connector |
![]() |
| 698-960 MHz + 1350-2700 MHz + 3300-4200 MHz Low PIM Rated HH-pol MIMO Omni Low Profile Ceiling Antenna, 1.5-6 dBi, 2xType N Female Connector |
![]() |
| 698-960 MHz + 1710-2700 MHz + 3400-4200 MHz Low PIM Rated Indoor VH-pol Omni Antenna, 3-5 dBi, Ceiling Mount, 2 x Type N Female Connector |
![]() |
| 617-960 MHz + 1350-2700 MHz + 3300-3800 MHz + 4900-6000 MHz Low PIM Rated H-pol Ceiling Omni Antenna, Low Profile, 4.3-10 Female Connector |
![]() |
| 617-960 MHz + 1710-2700 MHz + 3400-4200 MHz + 4900-6000 MHz Low PIM Rated Dome V-pol Omni Antenna, Ceiling Mount, 4.3-10 Female Connector |
![]() |
| 698-960 MHz + 1350-2700 MHz + 3300-4200 MHz Low PIM Rated H-pol Ceiling Omni Antenna, 2.2-5 dBi, Low Profile, 4.3-10 Female Connector |
![]() |
| 698-960 MHz + 1350-2700 MHz + 3300-4200 MHz Low PIM Rated HH-pol MIMO Omni Low Profile Ceiling Antenna, 1.5-6 dBi, 2x4.3-10 Female Connector |
Low PIM 5G Ceiling Mount Antennas from Pasternack
The new 5G Low PIM Ceiling Mount antennas from Pasternack cover 617 to 6000 MHz or 698 to 4200 MHz for all sub 6 GHz 5G applications. Installation options are flexible thanks to the compact and low profile design aspects. These omnidirectional antennas mount directly to ceiling tiles. Pasternack Ceiling Antennas with Low PIM are 4G, 5G, Cellular and FirstNet ready.
In addition to shipping the same day, our 617 MHz to 6000 MHz antennas are high-quality components backed by expert technical support and sales personnel.
For a complete list of Pasternack's products please click here
© Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451