USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

  • QMA Type connectorized design for quick connect / disconnect
  • Quick Connect / Disconnect Attenuation values from 0 to 20dB
  • QMA Attenuator VSWR < 1.3:1
  • Frequency range from DC to 6GHz
  • Max input power of 1W for this QMA attenuator series

 

▼ Click on the links below for more details

Picture

Part No.

& Additional

Views

Frequency
Band
(GHz)

Attenuation

(dB)

VSWR

Max
Power

(W)

Connector
Gender

(input)

Connector
Gender
(Output)

ECCN

0 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz   PE7AP1002-0

DC to 6

0

1.3:1

1

QMA Male

QMA Female

EAR99

  • descr0 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr0 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr0 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr0 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
             


1 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz   PE7AP1002-1

DC to 6

1

1.3:1

1

QMA Male

QMA Female

EAR99

  • descr1 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr1 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr1 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr1 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
             


2 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz   PE7AP1002-2

DC to 6

2

1.3:1

1

QMA Male

QMA Female

EAR99

  • descr2 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr2 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr2 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr2 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
             


3 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz   PE7AP1002-3

DC to 6

3

1.3:1

1

QMA Male

QMA Female

EAR99

  • descr3 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr3 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr3 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr3 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
             


6 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz   PE7AP1002-6

DC to 6

6

1.3:1

1

QMA Male

QMA Female

EAR99

  • descr6 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr6 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr6 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr6 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
             


9 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz   PE7AP1002-9

DC to 6

9

1.3:1

1

QMA Male

QMA Female

EAR99

  • descr9 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr9 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr9 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr9 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
             


12 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz   PE7AP1002-12

DC to 6

12

1.3:1

1

QMA Male

QMA Female

EAR99

  • descr12 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr12 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr12 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr12 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
             


15 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz   PE7AP1002-15

DC to 6

15

1.3:1

1

QMA Male

QMA Female

EAR99

  • descr15 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr15 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr15 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr15 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
             


20 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz   PE7AP1002-20

DC to 6

20

1.3:1

1

QMA Male

QMA Female

EAR99

  • descr20 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr20 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr20 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
  • descr20 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz
             


Select a category below for more quick connect attenuators

QMA  |  QN  |  4.3-10  |   main page

QMA Quick Disconnect Connect Attenuator Series from Pasternack

Pasternack QMA quick connect attenuator series was designed for quick and easy connection mating. These quick locking QMA attenuators support operating frequency ranges from DC to 6 GHz and boast attenuation values from 0 to 20dB. This QMA attenuator series from Pasternack has a VSWR as low as 1.3:1.

These quick connect / disconnect QMA attenuators eliminate the need for installation tools or torque wrench for coupling. The Pasternack QMA attenuator series is easy to screw-on and allows for hand-tightening, which improves installation flexibility. Additionally, these radio frequency attenuators are ideal for telecommunication, industrial, defense and aerospace industries.

This easy connect / disconnect QMA attenuator series is constructed of brass tri-metal and meet IP67 ingress protection rating requirements. As with other RF, microwave and millimeter wave components from Pasternack, this QMA quick connect and disconnect attenuator series is in-stock. Also like our other over 45,000 in stock radio frequency products, these QMA attenuators will ship the same-day. This is why Pasternack is one of the best suppliers where to find and buy QMA attenuator parts in quick disconnect / connect or other RF, microwave and mmWave component.

 

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451