USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

SMA Low PIM Plenum Rated Cable Assemblies
  • Over 14 Standard Configurations in stock
  • Custom Cable Assemblies Shipped Same Day
  • Low PIM Cable Assembly < -160 dBc
  • 100% Tested with PIM Test Results Marked on Cable
  • UL910 Plenum Rated SPP-250-LLPL RF Coaxial Cable
  • Lightweight and Extremely Flexible Plenum Rated Coax
  • Low Loss Coax Cable Assembly Series with Excellent VSWR

SMA Low PIM Plenum Rated Cable Assemblies from Pasternack

Pasternack’s Low-PIM SMA cables feature a maximum PIM level of -160 dBc and are made with UL910 plenum-rated SPP-250-LLPL cable. SMA connector options include male, and male right angle versions. In-series and between series connector combinations are available and 9 different standard configurations are available for same day shipping

The PIM levels of these SMA cables have been fully tested and have the individual test results marked on each cable. These SMA Low-PIM cables boast a maximum operating frequency of 6 GHz and a maximum VSWR of 1.25:1 up to 2 GHz and 1.35:1 up to 6 GHz. Pasternack’s Low-PIM cables are lightweight, flexible and have an operating temperature range of -55°C to +125°C.

Typical applications for these SMA Low-PIM cables assemblies include distributed antenna systems (DAS), PIM testing applications, multi-carrier communication systems and indoor wireless systems.

These Low-PIM cables are offered in custom lengths and connector combinations with same day shipping!

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451