USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Available for Same-Day Shipping!
![]() |
| Temperature Conditioned N Male Right Angle to N Male Right Angle Low Loss Cable Using PE-P142LL Coax |
Temperature Conditioned N to N Cable Assemblies from Pasternack
Pasternack’s temperature conditioned, high-reliability cable assemblies with low loss feature male Type-N connectors and are ideal for use by defense and aerospace, transportation and communications industries.
These temperature conditioned, low loss cables feature thermally pre-conditioned PTFE cable, captivated stainless steel RF connectors and J-STD soldering. RF COTS temperature conditioned, high-reliability cable assemblies are traceable to their component lots for every material used (RF connectors, coax cable, heat shrink, and solder). A detailed test report accompanies every lot produced. There is 100% test sampling of these low loss Type-N cable assemblies for connector gaging, insertion loss, VSWR, DWV, workmanship, configuration, and marking. Sampled (AQL) inspections are included for length and mass.
Pasternack’s temperature conditioned, high-reliability Type-N cable assemblies are in stock and available to ship same day with no minimum order quantity required.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451