USA & Canada (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Part No.
Image
Waveguide
Type xx
Coupling
Value
Frequency
Range
(GHz)
Design
Insertion
Loss (Typ)
Flange
Type
Directivity
VSWR
(Typ)
All in stock and ready for same-day shipping!
▼ Click on the links below for more details
Image
Part No.
Waveguide
Type
Frequency
Range
(GHz)
Design
Coupling
Value
Directivity
VSWR
(Typ)
Insertion
Loss (Typ)
Flange
Type
Broadwall Design
![]() |
PEWCP1005 | WR-34 |
22 - 33 |
Broadwall |
10 dB |
35 dB |
1.05:1 |
0.35 dB |
UG-1530/U Square Cover |
|
![]() |
PEWCP1006 | WR-34 |
22 - 33 |
Broadwall |
20 dB |
35 dB |
1.05:1 |
0.15 dB |
UG-1530/U Square Cover |
|
![]() |
PEWCP1007 | WR-34 |
22 - 33 |
Broadwall |
30 dB |
35 dB |
1.05:1 |
0.15 dB |
UG-1530/U Square Cover |
|
![]() |
PEWCP1008 | WR-51 |
15 - 22 |
Broadwall |
10 dB |
35 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1009 | WR-51 |
15 - 22 |
Broadwall |
20 dB |
35 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1010 | WR-51 |
15 - 22 |
Broadwall |
30 dB |
35 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1011 | WR-62 |
12.4 - 18 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-419/U Square Cover |
|
![]() |
PEWCP1012 | WR-62 |
12.4 - 18 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-419/U Square Cover |
|
![]() |
PEWCP1013 | WR-62 |
12.4 - 18 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-419/U Square Cover |
|
![]() |
PEWCP1014 | WR-75 |
10 - 15 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1015 | WR-75 |
10 - 15 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1016 | WR-75 |
10 - 15 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
Square Cover |
|
![]() |
PEWCP1017 | WR-90 |
8.2 - 12.4 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-39/U Square Cover |
|
![]() |
PEWCP1018 | WR-90 |
8.2 - 12.4 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-39/U Square Cover |
|
![]() |
PEWCP1019 | WR-90 |
8.2 - 12.4 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-39/U Square Cover |
|
![]() |
PEWCP1020 | WR-90 |
8.2 - 12.4 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-90G |
|
![]() |
PEWCP1021 | WR-90 |
8.2 - 12.4 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-90G |
|
![]() |
PEWCP1022 | WR-90 |
8.2 - 12.4 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-90G |
|
![]() |
PEWCP1023 | WR-112 |
7.05 - 10 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-51/U Square Cover |
|
![]() |
PEWCP1024 | WR-112 |
7.05 - 10 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-51/U Square Cover |
|
![]() |
PEWCP1025 | WR-112 |
7.05 - 10 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-51/U Square Cover |
|
![]() |
PEWCP1026 | WR-112 |
7.05 - 10 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-112G |
|
![]() |
PEWCP1027 | WR-112 |
7.05 - 10 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-112G |
|
![]() |
PEWCP1028 | WR-112 |
7.05 - 10 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-112G |
|
![]() |
PEWCP1029 | WR-137 |
5.85 - 8.2 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-344/U Round Cover |
|
![]() |
PEWCP1030 | WR-137 |
5.85 - 8.2 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-344/U Round Cover |
|
![]() |
PEWCP1031 | WR-137 |
5.85 - 8.2 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
UG-344/U Round Cover |
|
![]() |
PEWCP1032 | WR-137 |
5.85 - 8.2 |
Broadwall |
10 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-137G |
|
![]() |
PEWCP1033 | WR-137 |
5.85 - 8.2 |
Broadwall |
20 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-137G |
|
![]() |
PEWCP1034 | WR-137 |
5.85 - 8.2 |
Broadwall |
30 dB |
40 dB |
1.05:1 |
0.15 dB |
CPR-137G |
|
Waveguide Electromechanical Swtiches up to 40 GHz
-
For a complete list of Pasternack's products please click here
© Pasternack Enterprises, Inc. 1999-2016
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451