Part No.
Name
Image
Coupling
Level
(dB)
Frequency
Range
(GHz)
Directivity
Connector
Type
Flange
Type
Waveguide /
Size
USA & Canada (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-112
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
| 20 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1063 | 7.05 - 10 |
45 |
UG-51/U Square Cover |
WR-112 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1064 | 7.05 - 10 |
25 |
UG-51/U Square Cover |
WR-112 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1065 | 7.05 - 10 |
20 |
UG-51/U Square Cover |
WR-112 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1066 | 7.05 - 10 |
10 |
UG-51/U Square Cover |
WR-112 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1067 | 7.05 - 10 |
25 |
CPR-112G |
WR-112 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1068 | 7.05 - 10 |
25 |
CPR-112G |
WR-112 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1069 | 7.05 - 10 |
20 |
CPR-112G |
WR-112 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1070 | 7.05 - 10 |
10 |
CPR-112G |
WR-112 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1028 | 7.05 - 10 |
45 |
UG-51/U Square Cover |
WR-112 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1029 | 7.05 - 10 |
25 |
UG-51/U Square Cover |
WR-112 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1030 | 7.05 - 10 |
20 |
UG-51/U Square Cover |
WR-112 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1031 | 7.05 - 10 |
10 |
UG-51/U Square Cover |
WR-112 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1032 | 7.05 - 10 |
25 |
CPR-112G |
WR-112 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1033 | 7.05 - 10 |
25 |
CPR-112G |
WR-112 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1034 | 7.05 - 10 |
20 |
CPR-112G |
WR-112 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1035 | 7.05 - 10 |
10 |
CPR-112G |
WR-112 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1084 | 7.05 - 10 |
45 |
UG-51/U Square Cover |
WR-112 |
SMA |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1085 | 7.05 - 10 |
25 |
UG-51/U Square Cover |
WR-112 |
SMA |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1086 | 7.05 - 10 |
20 |
UG-51/U Square Cover |
WR-112 |
SMA |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1087 | 7.05 - 10 |
10 |
UG-51/U Square Cover |
WR-112 |
SMA |
||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1088 | 7.05 - 10 |
25 |
CPR-112G |
WR-112 |
SMA |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1089 | 7.05 - 10 |
25 |
CPR-112G |
WR-112 |
SMA |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1090 | 7.05 - 10 |
20 |
CPR-112G |
WR-112 |
SMA |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1091 | 7.05 - 10 |
10 |
CPR-112G |
WR-112 |
SMA |
||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1092 | 7.05 - 10 |
45 |
UG-51/U Square Cover |
WR-112 |
N |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1093 | 7.05 - 10 |
25 |
UG-51/U Square Cover |
WR-112 |
N |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1094 | 7.05 - 10 |
20 |
UG-51/U Square Cover |
WR-112 |
N |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1095 | 7.05 - 10 |
10 |
UG-51/U Square Cover |
WR-112 |
N |
||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1096 | 7.05 - 10 |
25 |
CPR-112G |
WR-112 |
N |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1097 | 7.05 - 10 |
25 |
CPR-112G |
WR-112 |
N |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1098 | 7.05 - 10 |
20 |
CPR-112G |
WR-112 |
N |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1099 | 7.05 - 10 |
10 |
CPR-112G |
WR-112 |
N |
||
-
-
For a complete list of Pasternack's products please click here
© Pasternack Enterprises, Inc. 1999-2017
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451