Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-112
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
| 20 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1063 | 7.05 - 10 |
45 dB |
UG-51/U Square Cover |
WR-112 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1028 | 7.05 - 10 |
45 dB |
UG-51/U Square Cover |
WR-112 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1084 | 7.05 - 10 |
45 dB |
UG-51/U Square Cover |
WR-112 |
SMA |
||
| 20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1092 | 7.05 - 10 |
45 dB |
UG-51/U Square Cover |
WR-112 |
N |
||
| 20 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1067 | 7.05 - 10 |
25 dB |
CPR-112G |
WR-112 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1032 | 7.05 - 10 |
25 dB |
CPR-112G |
WR-112 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1088 | 7.05 - 10 |
25 dB |
CPR-112G |
WR-112 |
SMA |
||
| 20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1096 | 7.05 - 10 |
25 dB |
CPR-112G |
WR-112 |
N |
||
| 30 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1064 | 7.05 - 10 |
25 dB |
UG-51/U Square Cover |
WR-112 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1029 | 7.05 - 10 |
25 dB |
UG-51/U Square Cover |
WR-112 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1085 | 7.05 - 10 |
25 dB |
UG-51/U Square Cover |
WR-112 |
SMA |
||
| 30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1093 | 7.05 - 10 |
25 dB |
UG-51/U Square Cover |
WR-112 |
N |
||
| 30 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1068 | 7.05 - 10 |
25 dB |
CPR-112G |
WR-112 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1033 | 7.05 - 10 |
25 dB |
CPR-112G |
WR-112 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1089 | 7.05 - 10 |
25 dB |
CPR-112G |
WR-112 |
SMA |
||
| 30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1097 | 7.05 - 10 |
25 dB |
CPR-112G |
WR-112 |
N |
||
| 40 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1065 | 7.05 - 10 |
20 dB |
UG-51/U Square Cover |
WR-112 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1030 | 7.05 - 10 |
20 dB |
UG-51/U Square Cover |
WR-112 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1086 | 7.05 - 10 |
20 dB |
UG-51/U Square Cover |
WR-112 |
SMA |
||
| 40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1094 | 7.05 - 10 |
20 dB |
UG-51/U Square Cover |
WR-112 |
N |
||
| 40 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1069 | 7.05 - 10 |
20 dB |
CPR-112G |
WR-112 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1034 | 7.05 - 10 |
20 dB |
CPR-112G |
WR-112 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1090 | 7.05 - 10 |
20 dB |
CPR-112G |
WR-112 |
SMA |
||
| 40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1098 | 7.05 - 10 |
20 dB |
CPR-112G |
WR-112 |
N |
||
| 50 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1066 | 7.05 - 10 |
10 dB |
UG-51/U Square Cover |
WR-112 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1031 | 7.05 - 10 |
10 dB |
UG-51/U Square Cover |
WR-112 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1087 | 7.05 - 10 |
10 dB |
UG-51/U Square Cover |
WR-112 |
SMA |
||
| 50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1095 | 7.05 - 10 |
10 dB |
UG-51/U Square Cover |
WR-112 |
N |
||
| 50 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1070 | 7.05 - 10 |
10 dB |
CPR-112G |
WR-112 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1035 | 7.05 - 10 |
10 dB |
CPR-112G |
WR-112 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1091 | 7.05 - 10 |
10 dB |
CPR-112G |
WR-112 |
SMA |
||
| 50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1099 | 7.05 - 10 |
10 dB |
CPR-112G |
WR-112 |
N |
||
WR-112 Waveguide Crossguide Coupler Series from Pasternack
Pasternack’s WR-112 waveguide crossguide coupler series support frequencies ranging from 7.05 GHz to 10 GHz. Crossguide waveguide coupler components feature UG-51/U square cover or CPR-112G type flanges. Typical applications for these WR-112 cross guide couplers include instrumentation, test benches, product development and characterization.
Our WR-112 waveguide crossguide coupler series is offered in three configurations. Standard as well as two formats of waveguide terminated crossguide coupler are available to buy. The WR-12 waveguide crossguide with termination also includes a WG to coax adapter model with either SMA or Type N connection series options.
20dB, 30dB, 40dB and 50dB waveguide crossguide coupler are available. As with the other over 40,000 RF, microwave and millimeter wave components, these WR-112 waveguide cross-guide couplers are in-stock. Not only are the waveguide WR112 coupler components in stock, they also ship same-day.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451