Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-137
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
| 20 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1071 | 5.85 - 8.2 |
25 dB |
UG-344/U Round Cover |
WR-137 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1036 | 5.85 - 8.2 |
25 dB |
UG-344/U Round Cover |
WR-137 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1100 | 5.85 - 8.2 |
25 dB |
UG-344/U Round Cover |
WR-137 |
SMA |
||
| 20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1108 | 5.85 - 8.2 |
25 dB |
UG-344/U Round Cover |
WR-137 |
N |
||
| 20 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1075 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1040 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1104 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
SMA |
||
| 20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1112 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
N |
||
| 30 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1072 | 5.85 - 8.2 |
20 dB |
UG-344/U Round Cover |
WR-137 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1037 | 5.85 - 8.2 |
20 dB |
UG-344/U Round Cover |
WR-137 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1101 | 5.85 - 8.2 |
20 dB |
UG-344/U Round Cover |
WR-137 |
SMA |
||
| 30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1109 | 5.85 - 8.2 |
20 dB |
UG-344/U Round Cover |
WR-137 |
N |
||
| 30 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1076 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1041 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1105 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
SMA |
||
| 30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1113 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
N |
||
| 40 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1073 | 5.85 - 8.2 |
20 dB |
UG-344/U Round Cover |
WR-137 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1038 | 5.85 - 8.2 |
20 dB |
UG-344/U Round Cover |
WR-137 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1102 | 5.85 - 8.2 |
20 dB |
UG-344/U Round Cover |
WR-137 |
SMA |
||
| 40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1110 | 5.85 - 8.2 |
20 dB |
UG-344/U Round Cover |
WR-137 |
N |
||
| 40 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1077 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1042 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1106 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
SMA |
||
| 40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1114 | 5.85 - 8.2 |
20 dB |
CPR-137G |
WR-137 |
N |
||
| 50 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1074 | 5.85 - 8.2 |
10 dB |
UG-344/U Round Cover |
WR-137 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1039 | 5.85 - 8.2 |
10 dB |
UG-344/U Round Cover |
WR-137 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1103 | 5.85 - 8.2 |
10 dB |
UG-344/U Round Cover |
WR-137 |
SMA |
||
| 50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1111 | 5.85 - 8.2 |
10 dB |
UG-344/U Round Cover |
WR-137 |
N |
||
| 50 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1078 | 5.85 - 8.2 |
10 dB |
CPR-137G |
WR-137 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1043 | 5.85 - 8.2 |
10 dB |
CPR-137G |
WR-137 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1107 | 5.85 - 8.2 |
10 dB |
CPR-137G |
WR-137 |
SMA |
||
| 50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1115 | 5.85 - 8.2 |
10 dB |
CPR-137G |
WR-137 |
N |
||
WR-137 Waveguide Crossguide Coupler Series from Pasternack
Pasternack’s WR-137 waveguide cross guide couplers support frequencies ranging from 5.85 GHz to 8.2 GHz and feature UG-344/U round cover type flanges. Typical applications for these WR-137 cross guide couplers include instrumentation, test benches, product development and characterization.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451