Part No.
Name
Image
Coupling
Level
(dB)
Frequency
Range
(GHz)
Directivity
Connector
Type
Flange
Type
Waveguide /
Size
USA & Canada (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-34
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
| 20 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1035 | 22 - 33 |
20 |
UG-153/U Square Cover |
WR-34 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1036 | 22 - 33 |
20 |
UG-153/U Square Cover |
WR-34 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1037 | 22 - 33 |
25 |
UG-153/U Square Cover |
WR-34 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1038 | 22 - 33 |
10 |
UG-153/U Square Cover |
WR-34 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1000 | 22 - 33 |
20 |
UG-153/U Square Cover |
WR-34 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1001 | 22 - 33 |
20 |
UG-153/U Square Cover |
WR-34 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1002 | 22 - 33 |
25 |
UG-153/U Square Cover |
WR-34 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1003 | 22 - 33 |
10 |
UG-153/U Square Cover |
WR-34 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1044 | 22 - 33 |
20 |
UG-153/U Square Cover |
WR-34 |
2.92mm |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1045 | 22 - 33 |
20 |
UG-153/U Square Cover |
WR-34 |
2.92mm |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1046 | 22 - 33 |
25 |
UG-153/U Square Cover |
WR-34 |
2.92mm |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1047 | 22 - 33 |
10 |
UG-153/U Square Cover |
WR-34 |
2.92mm |
||
-
-
For a complete list of Pasternack's products please click here
© Pasternack Enterprises, Inc. 1999-2017
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451