Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-34
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
| 20 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1035 | 22 - 33 |
20 dB |
UG-1530/U Square Cover |
WR-34 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1000 | 22 - 33 |
20 dB |
UG-1530/U Square Cover |
WR-34 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1044 | 22 - 33 |
20 dB |
UG-1530/U Square Cover |
WR-34 |
2.92mm |
||
| 30 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1036 | 22 - 33 |
20 dB |
UG-1530/U Square Cover |
WR-34 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1001 | 22 - 33 |
20 dB |
UG-1530/U Square Cover |
WR-34 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1045 | 22 - 33 |
20 dB |
UG-1530/U Square Cover |
WR-34 |
2.92mm |
||
| 40 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1037 | 22 - 33 |
25 dB |
UG-1530/U Square Cover |
WR-34 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1002 | 22 - 33 |
25 dB |
UG-1530/U Square Cover |
WR-34 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1046 | 22 - 33 |
25 dB |
UG-1530/U Square Cover |
WR-34 |
2.92mm |
||
| 50 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1038 | 22 - 33 |
10 dB |
UG-1530/U Square Cover |
WR-34 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1003 | 22 - 33 |
10 dB |
UG-1530/U Square Cover |
WR-34 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1047 | 22 - 33 |
10 dB |
UG-1530/U Square Cover |
WR-34 |
2.92mm |
||
WR-34 Waveguide Crossguide Coupler Series from Pasternack
Pasternack’s WR-34 waveguide crossguide coupler series supports frequencies ranging from 22 GHz to 33 GHz. These WR-34 cross guide waveguide coupler products feature UG-153/U square cover type flanges. Typical applications for WR-34 crossguide couplers include instrumentation, test benches, product development and characterization.
Our WR-34 waveguide crossguide coupler series is offered in 3 configurations. Standard as well as two formats of terminated crossguide coupler are offered. The WR-34 waveguide crossguide with termination also includes a WG to coax adapter model.
20dB, 30dB, 40dB and 50dB waveguide crossguide coupler are available. As with the other over 40,000 RF, microwave and millimeter wave components, these WR-34 waveguide crossguide couplers are in-stock. Not only are the waveguide WR-34 coupler components in stock, they also ship same-day.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451