Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-51
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
| 20 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1043 | 15 - 22 |
20 dB |
Square Cover |
WR-51 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1008 | 15 - 22 |
20 dB |
Square Cover |
WR-51 |
|||
| 20 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1052 | 15 - 22 |
20 dB |
Square Cover |
WR-51 |
SMA |
||
| 30 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1044 | 15 - 22 |
30 dB |
Square Cover |
WR-51 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1009 | 15 - 22 |
30 dB |
Square Cover |
WR-51 |
|||
| 30 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1053 | 15 - 22 |
30 dB |
Square Cover |
WR-51 |
SMA |
||
| 40 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1045 | 15 - 22 |
30 dB |
Square Cover |
WR-51 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1010 | 15 - 22 |
30 dB |
Square Cover |
WR-51 |
|||
| 40 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1054 | 15 - 22 |
30 dB |
Square Cover |
WR-51 |
SMA |
||
| 50 dB Coupling |
Waveguide Crossguide | ![]() |
PEWCP1046 | 15 - 22 |
10 dB |
Square Cover |
WR-51 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination | ![]() |
PEWCT1011 | 15 - 22 |
10 dB |
Square Cover |
WR-51 |
|||
| 50 dB Coupling |
Waveguide Crossguide with Termination and WG to Coax Adapter | ![]() |
PEWCT1055 | 15 - 22 |
10 dB |
Square Cover |
WR-51 |
SMA |
||
WR-51 Waveguide Crossguide Coupler Series from Pasternack
Pasternack’s WR-51 waveguide crossguide coupler series supports frequencies ranging from 15 GHz to 22 GHz. The WR51 crossguide coupler components feature square cover type flanges. Typical applications for these WR-51 cross guide couplers include instrumentation, test benches, product development and characterization.
Our WR-51 waveguide crossguide coupler series is offered in three configurations. Standard as well as two formats of waveguide terminated crossguide coupler are offered. The WR-51 waveguide crossguide with termination also includes a WG to coax adapter model.
20dB, 30dB, 40dB and 50dB waveguide crossguide coupler are available. As with the other over 40,000 RF, microwave and millimeter wave components, these WR-51 waveguide cross-guide couplers are in-stock. Not only are the waveguide WR51 coupler components in stock, they also ship same-day.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451