Part No.
Name
Image
Coupling
Level
(dB)
Frequency
Range
(GHz)
Directivity
Connector
Type
Flange
Type
Waveguide /
Size
USA & Canada (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-62
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
| 20 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1047 | 12.4 - 18 |
20 |
UG-419/U Square Cover |
WR-62 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1048 | 12.4 - 18 |
10 |
UG-419/U Square Cover |
WR-62 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1049 | 12.4 - 18 |
30 |
UG-419/U Square Cover |
WR-62 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1050 | 12.4 - 18 |
10 |
UG-419/U Square Cover |
WR-62 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1012 | 12.4 - 18 |
20 |
UG-419/U Square Cover |
WR-62 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1013 | 12.4 - 18 |
10 |
UG-419/U Square Cover |
WR-62 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1014 | 12.4 - 18 |
30 |
UG-419/U Square Cover |
WR-62 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1015 | 12.4 - 18 |
10 |
UG-419/U Square Cover |
WR-62 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1056 | 12.4 - 18 |
20 |
UG-419/U Square Cover |
WR-62 |
SMA |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1057 | 12.4 - 18 |
10 |
UG-419/U Square Cover |
WR-62 |
SMA |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1058 | 12.4 - 18 |
30 |
UG-419/U Square Cover |
WR-62 |
SMA |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1059 | 12.4 - 18 |
10 |
UG-419/U Square Cover |
WR-62 |
SMA |
||
-
-
For a complete list of Pasternack's products please click here
© Pasternack Enterprises, Inc. 1999-2017
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451