Part No.
Name
Image
Coupling
Level
(dB)
Frequency
Range
(GHz)
Directivity
Connector
Type
Flange
Type
Waveguide /
Size
USA & Canada (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-75
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
| 20 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1051 | 10 - 15 |
25 |
Square Cover |
WR-75 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1052 | 10 - 15 |
25 |
Square Cover |
WR-75 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1053 | 10 - 15 |
15 |
Square Cover |
WR-75 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1054 | 10 - 15 |
10 |
Square Cover |
WR-75 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1016 | 10 - 15 |
25 |
Square Cover |
WR-75 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1017 | 10 - 15 |
25 |
Square Cover |
WR-75 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1018 | 10 - 15 |
15 |
Square Cover |
WR-75 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1019 | 10 - 15 |
10 |
Square Cover |
WR-75 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1060 | 10 - 15 |
25 |
Square Cover |
WR-75 |
SMA |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1061 | 10 - 15 |
25 |
Square Cover |
WR-75 |
SMA |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1062 | 10 - 15 |
15 |
Square Cover |
WR-75 |
SMA |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1063 | 10 - 15 |
10 |
Square Cover |
WR-75 |
SMA |
||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1064 | 10 - 15 |
25 |
Square Cover |
WR-75 |
N |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1065 | 10 - 15 |
25 |
Square Cover |
WR-75 |
N |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1066 | 10 - 15 |
15 |
Square Cover |
WR-75 |
N |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1067 | 10 - 15 |
10 |
Square Cover |
WR-75 |
N |
||
-
-
For a complete list of Pasternack's products please click here
© Pasternack Enterprises, Inc. 1999-2017
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451