Part No.
Name
Image
Coupling
Level
(dB)
Frequency
Range
(GHz)
Directivity
Connector
Type
Flange
Type
Waveguide /
Size
USA & Canada (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
WR-90
Coupling
Level
(dB)
Name
Image
Part No.
Frequency
Range
(GHz)
Directivity
Flange
Type
Waveguide /
Size
Connector
Type
| 20 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1055 | 8.2 - 12.4 |
20 |
UG-39/U Square Cover |
WR-90 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1056 | 8.2 - 12.4 |
20 |
UG-39/U Square Cover |
WR-90 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1057 | 8.2 - 12.4 |
10 |
UG-39/U Square Cover |
WR-90 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1058 | 8.2 - 12.4 |
10 |
UG-39/U Square Cover |
WR-90 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1059 | 8.2 - 12.4 |
25 |
CPR-90G |
WR-90 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1060 | 8.2 - 12.4 |
20 |
CPR-90G |
WR-90 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1061 | 8.2 - 12.4 |
10 |
CPR-90G |
WR-90 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler | ![]() |
PEWCP1062 | 8.2 - 12.4 |
10 |
CPR-90G |
WR-90 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1020 | 8.2 - 12.4 |
20 |
UG-39/U Square Cover |
WR-90 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1021 | 8.2 - 12.4 |
20 |
UG-39/U Square Cover |
WR-90 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1022 | 8.2 - 12.4 |
10 |
UG-39/U Square Cover |
WR-90 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1023 | 8.2 - 12.4 |
10 |
UG-39/U Square Cover |
WR-90 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1024 | 8.2 - 12.4 |
25 |
CPR-9G |
WR-90 |
|||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1025 | 8.2 - 12.4 |
20 |
CPR-9G |
WR-90 |
|||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1026 | 8.2 - 12.4 |
10 |
CPR-9G |
WR-90 |
|||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination | ![]() |
PEWCT1027 | 8.2 - 12.4 |
10 |
CPR-9G |
WR-90 |
|||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1068 | 8.2 - 12.4 |
20 |
UG-39/U Square Cover |
WR-90 |
SMA |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1069 | 8.2 - 12.4 |
20 |
UG-39/U Square Cover |
WR-90 |
SMA |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1070 | 8.2 - 12.4 |
10 |
UG-39/U Square Cover |
WR-90 |
SMA |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1071 | 8.2 - 12.4 |
10 |
UG-39/U Square Cover |
WR-90 |
SMA |
||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1072 | 8.2 - 12.4 |
25 |
CPR-9G |
WR-90 |
SMA |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1073 | 8.2 - 12.4 |
20 |
CPR-9G |
WR-90 |
SMA |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1074 | 8.2 - 12.4 |
10 |
CPR-9G |
WR-90 |
SMA |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1075 | 8.2 - 12.4 |
10 |
CPR-9G |
WR-90 |
SMA |
||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1076 | 8.2 - 12.4 |
20 |
UG-39/U Square Cover |
WR-90 |
N |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1077 | 8.2 - 12.4 |
20 |
UG-39/U Square Cover |
WR-90 |
N |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1078 | 8.2 - 12.4 |
10 |
UG-39/U Square Cover |
WR-90 |
N |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1079 | 8.2 - 12.4 |
10 |
UG-39/U Square Cover |
WR-90 |
N |
||
| 20 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1080 | 8.2 - 12.4 |
25 |
CPR-9G |
WR-90 |
N |
||
| 30 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1081 | 8.2 - 12.4 |
20 |
CPR-9G |
WR-90 |
N |
||
| 40 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1082 | 8.2 - 12.4 |
10 |
CPR-9G |
WR-90 |
N |
||
| 50 dB Coupling |
Waveguide Crossguide Coupler with Termination and Coax Adapter | ![]() |
PEWCT1083 | 8.2 - 12.4 |
10 |
CPR-9G |
WR-90 |
N |
||
-
-
For a complete list of Pasternack's products please click here
© Pasternack Enterprises, Inc. 1999-2017
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451