USA & Canada (866) 727-8376  International +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

  • -

 

 

All in stock and ready for same-day shipping!

▼ Click on the links below for more details

Part No.

Switch
Configuration

Frequency
Range
(GHz)

Insertion
Loss, Typ
(dB)

Isolation,
Typ (dB)

Max Input
CW Power
(Watts)

Switching
Speed Typ
(nS)

Waveguide /
Size

Bias Voltage
(Volts)

WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE71S9001

SPST

60 to 90

3.5

25

0.5

< 300

WR-12

+5 / -5

  • descrWR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange
  • descrWR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange
  • descrWR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange
             


WR-12 PIN Diode SPDT Waveguide Switch Operating From 60 GHz to 90 GHz E, V Band With UG-387/U Flange   PE71S9002

SPDT

60 to 90

4.5

25

0.5

< 300

WR-12

+5 / -5

  • descrWR-12 PIN Diode SPDT Waveguide Switch Operating From 60 GHz to 90 GHz E, V Band With UG-387/U Flange
  • descrWR-12 PIN Diode SPDT Waveguide Switch Operating From 60 GHz to 90 GHz E, V Band With UG-387/U Flange
  • descrWR-12 PIN Diode SPDT Waveguide Switch Operating From 60 GHz to 90 GHz E, V Band With UG-387/U Flange
             


WR-10 PIN Diode SPST Waveguide Switch Operating From 75 GHz to 110 GHz W Band With UG-387/U Flange   PE71S9003

SPST

75 to 110

4

25

0.5

< 300

WR-10

+5 / -5

  • descrWR-10 PIN Diode SPST Waveguide Switch Operating From 75 GHz to 110 GHz W Band With UG-387/U Flange
  • descrWR-10 PIN Diode SPST Waveguide Switch Operating From 75 GHz to 110 GHz W Band With UG-387/U Flange
  • descrWR-10 PIN Diode SPST Waveguide Switch Operating From 75 GHz to 110 GHz W Band With UG-387/U Flange
             


WR-10 PIN Diode SPDT Waveguide Switch Operating From 75 GHz to 110 GHz W Band With UG-387/U Flange   PE71S9004

SPDT

75 to 110

5

25

0.5

< 300

WR-10

+5 / -5

  • descrWR-10 PIN Diode SPDT Waveguide Switch Operating From 75 GHz to 110 GHz W Band With UG-387/U Flange
  • descrWR-10 PIN Diode SPDT Waveguide Switch Operating From 75 GHz to 110 GHz W Band With UG-387/U Flange
  • descrWR-10 PIN Diode SPDT Waveguide Switch Operating From 75 GHz to 110 GHz W Band With UG-387/U Flange
             


E and W Band Waveguide PIN Diode Switches

Pasternack’s single-pole single-throw (SPST) and double-pole double-throw (DPDT) PIN diode waveguide switches consists of four models with fully integrated WR-10 and WR-12 waveguide ports covering popular E-band (60 to 90 GHz) and W-band (75 to 110 GHz) frequencies.  Switch circuits integrate low loss Fin-line assemblies with high performance GaAs beam-lead diodes that results in 4 dB insertion loss, greater than 25 dB of Isolation and fast switching speed < 300 nsec.

These waveguide PIN diode switches incorporate TTL driver circuitry with an SMA connector control port for ease of use.  All models require a dual voltage bias of +5 / -5 Vdc and have a maximum rated CW input power level of 0.5 dBm.  Rugged MIL-grade compact package configurations combine both switch and control module packages and offer maximum performance and reliability over a full temperature range of -55°C to +85°C.

 

For a complete list of Pasternack's products please click here

© Pasternack Enterprises, Inc. 1999-2017

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451