USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
MIL-DTL-17 TNC to TNC Cable Assemblies are
in stock and ready for same-day shipping!
TNC Male to TNC Male M17/60-RG142 Coax |
![]() |
| MIL-DTL-17 TNC Male to TNC Male Cable Using M17/60-RG142 Coax |
TNC Male to TNC Male M17/84-RG223 Coax |
![]() |
| MIL-DTL-17 TNC Male to TNC Male Cable Using M17/84-RG223 Coax |
TNC Male to TNC Male M17/128-RG400 Coax |
![]() |
| MIL-DTL-17 TNC Male to TNC Male Cable Using M17/128-RG400 Coax |
TNC Male to TNC Male M17/113-RG316 Coax |
![]() |
| MIL-DTL-17 TNC Male to TNC Male Cable Using M17/113-RG316 Coax |
TNC Male to TNC Male M17/119-RG174 Coax |
![]() |
| MIL-DTL-17 TNC Male to TNC Male Cable Using M17/119-RG174 Coax |
TNC Male to TNC Male M17/28-RG58 Coax |
![]() |
| MIL-DTL-17 TNC Male to TNC Male Cable Using M17/28-RG58 Coax |
MIL-DTL-17 TNC to TNC Cable Assemblies from Pasternack
Pasternack’s military-grade, high reliability MIL-DTL-17 TNC to TNC cable assemblies feature a male BNC connector on each end of the assembly. Our TNC to TNC cable assemblies and are ideal for use by defense and aerospace, transportation and communications industries.
These hi-rel cables are manufactured with MIL-DTL-17 qualified cable, M39012 connectors, AS23053 heat shrink and J-STD soldering. The Pasternack commercial off-the-shelf (COTS) high reliability cable assemblies are 100% tested and include a test report, as well as material lot traceability.
Our TNC to TNC hi-rel MIL-DTL-17 RF cable assemblies are ideal for avionics, military electronics, satellite ground station and autonomous vehicle applications.
Pasternack’s military-grade, high reliability MIL-DTL-17 cable assemblies are in stock and ready for immediate shipment with no minimum order quantity.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451