USA & Canada (866) 727-8376  International +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

  • Desirable Output Frequencies: 50 MHz, 100 MHz, 500 MHz, 1000 MHz, 2000 MHz, 4000 MHz, 6000 MHz
  • Exceptional Phase Noise Performance @ 10 KHz offset: -105 dBc/Hz Typical
  • Buffered Output Power Level: +7 dBM Typical
  • Low 2nd Harmonic Output: -25 dBc Typical
  • Models Feature a TTL Lock Detect Output Pin
  • Operational Temperature Range: -30oC to +70oC
  • Rugged SMT and Coaxial Package Designs are RoHS compliant and meet MIL-STD-202 Test Conditions

Phase Locked Oscillator series is in stock
and ready for same-day shipping!

Phase Locked Oscillators (PLO) With External References

SMA Connectorized Phase Locked Oscillators

Image

Part No.

Frequency
Range
(GHz)

External
Reference
(MHz)

Pout
(dBm)
(typ)

2nd Harmonic
Output
(dBc)

Spurious
Ouptut
(dBc)

Phase Noise
@ 1 KHz offset
(dBc/Hz)

Phase Noise @
10 KHz offset
(dBc/Hz)

Voltage
Supply
(Vdc)

WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XC7000

0.5

10

+7 dBm

-25

-70

-100

-110

+12

  • descr500 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr500 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr500 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr500 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XC7005

0.5

100

+7 dBm

-25

-70

-105

-110

+12

  • descr500 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr500 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr500 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr500 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XC7001

1

10

+7 dBm

-25

-70

-95

-105

+12

  • descr1,000 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -105 dBc/Hz, SMA
  • descr1,000 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -105 dBc/Hz, SMA
  • descr1,000 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -105 dBc/Hz, SMA
  • descr1,000 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -105 dBc/Hz, SMA
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XC7006

1

100

+7 dBm

-25

-70

-105

-110

+12

  • descrSurface Mount (SMT) 2 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 2 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 2 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 2 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, 0.9 inch Package
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XC7002

2

10

+7 dBm

-25

-70

-90

-100

+12

  • descr2 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, SMA
  • descr2 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, SMA
  • descr2 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, SMA
  • descr2 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, SMA
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XC7007

2

100

+7 dBm

-25

-70

-105

-110

+12

  • descr2 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr2 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr2 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr2 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XC7003

4

10

+7 dBm

-25

-70

-95

-120

+12

  • descr4 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -95 dBc/Hz, SMA
  • descr4 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -95 dBc/Hz, SMA
  • descr4 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -95 dBc/Hz, SMA
  • descr4 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -95 dBc/Hz, SMA
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XC7008

4

100

+7 dBm

-25

-70

-105

-110

+12

  • descr4 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr4 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr4 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
  • descr4 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, SMA
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XC7004

6

10

+7 dBm

-25

-70

-80

-95

+12

  • descr6 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -95 dBc/Hz, SMA
  • descr6 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -95 dBc/Hz, SMA
  • descr6 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -95 dBc/Hz, SMA
  • descr6 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -95 dBc/Hz, SMA
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XC7009

6

100

+7 dBm

-25

-70

-90

-90

+12

  • descr6 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -90 dBc/Hz, SMA
  • descr6 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -90 dBc/Hz, SMA
  • descr6 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -90 dBc/Hz, SMA
  • descr6 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -90 dBc/Hz, SMA
             


Surface Mount (SMT) Phase Locked Oscillators

Image

Part No.

Frequency
Range
(GHz)

External
Reference
(MHz)

Pout
(dBm)
(typ)

2nd Harmonic
Output
(dBc)

Spurious
Ouptut
(dBc)

Phase Noise
@ 1 KHz offset
(dBc/Hz)

Phase Noise @
10 KHz offset
(dBc/Hz)

Voltage
Supply
(Vdc)

WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XP5004

0.5

10

+7 dBm

-25

-70

-95

-105

+5

  • descrSurface Mount (SMT) 500 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -105 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 500 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -105 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 500 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -105 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 500 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -105 dBc/Hz, 0.9 inch Package
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XP5009

0.5

100

+7 dBm

-25

-70

-105

-110

+5

  • descrSurface Mount (SMT) 500 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 500 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 500 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 500 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XP5005

1

10

+7 dBm

-25

-70

-90

-100

+5

  • descrSurface Mount (SMT) 1,000 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 1,000 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 1,000 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 1,000 MHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -100 dBc/Hz, 0.9 inch Package
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XP5010

1

100

+7 dBm

-25

-70

-105

-110

+5

  • descrSurface Mount (SMT) 1,000 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 1,000 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 1,000 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 1,000 MHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XP5006

2

10

+7 dBm

-25

-70

-90

-100

+5

  • descr2 GHz Phase Locked Oscillator in 0.9 inch SMT (Surface Mount) Package, 10 MHz External Ref., Phase Noise -100 dBc/Hz
  • descr2 GHz Phase Locked Oscillator in 0.9 inch SMT (Surface Mount) Package, 10 MHz External Ref., Phase Noise -100 dBc/Hz
  • descr2 GHz Phase Locked Oscillator in 0.9 inch SMT (Surface Mount) Package, 10 MHz External Ref., Phase Noise -100 dBc/Hz
  • descr2 GHz Phase Locked Oscillator in 0.9 inch SMT (Surface Mount) Package, 10 MHz External Ref., Phase Noise -100 dBc/Hz
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XP5011

2

100

+7 dBm

-25

-70

-105

-110

+5

  • descrSurface Mount (SMT) 2 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 2 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 2 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 2 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XP5007

4

10

+7 dBm

-25

-70

-88

-98

+5

  • descrSurface Mount (SMT) 4 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -98 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 4 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -98 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 4 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -98 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 4 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -98 dBc/Hz, 0.9 inch Package
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XP5012

4

100

+7 dBm

-25

-70

-105

-110

+5

  • descrSurface Mount (SMT) 4 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 4 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 4 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 4 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -110 dBc/Hz, 0.9 inch Package
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XP5008

6

10

+7 dBm

-25

-70

-80

-90

+5

  • descrSurface Mount (SMT) 6 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -90 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 6 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -90 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 6 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -90 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 6 GHz Phase Locked Oscillator, 10 MHz External Ref., Phase Noise -90 dBc/Hz, 0.9 inch Package
             


WR-12 PIN Diode SPST Waveguide Switch Operating From 60 GHz to 90 GHz E Band With UG-387/U Flange   PE19XP5013

6

100

+7 dBm

-25

-70

-90

-90

+5

  • descrSurface Mount (SMT) 6 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -90 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 6 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -90 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 6 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -90 dBc/Hz, 0.9 inch Package
  • descrSurface Mount (SMT) 6 GHz Phase Locked Oscillator, 100 MHz External Ref., Phase Noise -90 dBc/Hz, 0.9 inch Package
             


Phase Locked Oscillators (PLO) With External References from Pasternack

Pasternack’s phase locked oscillator models are offered with popular fixed output frequencies of 50, 100, 500, 1000, 2000, 4000 and 6000 MHz. Typical performance for these phase locked oscillators includes excellent phase noise of -105 dBc/Hz at 10 KHz offset, a buffered output power level of +7 dBm and low second harmonic and spurious suppression levels of -25 dBc and -70 dBc respectively. They require an external frequency reference of either 10 MHz or 100 MHz and feature a TTL lock detect output to signal an out-of-lock condition.

 These phase locked oscillator models are RoHS compliant and operate over the full temperature range of -30°C to +70°C. They require a single positive DC voltage supply are available in either SMA-connectorized or compact surface mount or packages. SMA-connectorized packages are nickel-plated with DC bias and signal pins and an integrated mounting baseplate.

Surface mount packages feature gold over nickel mounting surfaces with downloadable Gerber file software for the mounting footprint. These phase locked oscillators are built to be rugged and withstand stringent MIL-STD-202 environmental test conditions for shock and vibration.

 

For a complete list of Pasternack's products please click here

© 2019 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451