USA & Canada (866) 727-8376  International +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

  •  2 Models with Popular K and Ka Band Center Frequencies of 24.125 GHz and 35 GHz
  •  Designs feature mechanical tuning capability ranging up to ± 3 GHz
  •  Excellent Phase Noise Performance as low as -98 dBc/Hz typical
  •  +10 dBm Output Power with Frequency Stability as low as -0.2 MHz/°C
  •  Models have an Operational Temperature Range of -40°C to +85°C
  •  Compact Aluminum Packages have Precision Machined Cavities that exhibit Optimum Performance
  •  Fully Integrated Mil Grade WR-28 and WR-42 Waveguide Ports

 

Phase Locked Oscillator series is in stock
and ready for same-day shipping!

Waveguide Gunn Diode Oscillators

Image

Part No.

Additional Views

Center

Frequency

(GHz)

Tuning

Range

(GHz)

Output

Power Typ

(dBm)

Frequency

Stability

(MHz/oC)

Power

Stability

(dB/oC)

Phase Noise
100 KHz Offset

(dBc/Hz) (Typ)

Waveguide /
Flange Size

Bias
Voltage
(Vdc)

Bias

Current

(mA)

Waveguide Gunn Oscillator, Center Frequency 24.125 GHz, Tuning Range 1,000 MHz, Phase Noise -98 dBc/Hz, Band, WR-42 With UG-595/U   PEWGN1001

24.125

+/- 1000

+10

-0.2

-0.03

-98

WR-42/
UG-595/U

5

200

  • descrWaveguide Gunn Oscillator, Center Frequency 24.125 GHz, Tuning Range 1,000 MHz, Phase Noise -98 dBc/Hz, Band, WR-42 With UG-595/U
  • descrWaveguide Gunn Oscillator, Center Frequency 24.125 GHz, Tuning Range 1,000 MHz, Phase Noise -98 dBc/Hz, Band, WR-42 With UG-595/U
             


Waveguide Gunn Oscillator, Center Frequency 35 GHz, Tuning Range 3 GHz, Phase Noise -95 dBc/Hz, Band, WR-28 With UG-599/U   PEWGN1000

35

+/- 3000

+10

-0.4

-0.04

-95

WR-28 /
UG-599/U

5.5

250

  • descrWaveguide Gunn Oscillator, Center Frequency 35 GHz, Tuning Range 3 GHz, Phase Noise -95 dBc/Hz, Band, WR-28 With UG-599/U
  • descrWaveguide Gunn Oscillator, Center Frequency 35 GHz, Tuning Range 3 GHz, Phase Noise -95 dBc/Hz, Band, WR-28 With UG-599/U
             


Waveguide Gunn Diode Oscillator Series from Pasternack

Pasternack’s Gunn diode oscillators incorporate high performance devices and machined aluminum cavities.  Due to the extremely high external Q and temperature compensation mechanism, this waveguide oscillator series exhibit excellent frequency figures. In addition, our waveguide diode oscillator series provides great power stability, lower phase noise and higher anti-load pulling characteristics.

The PEWGN1001 model is a K-Band waveguide Gunn oscillator module that generates a center frequency of 24.125 GHz with a tuning range of +/- 1.0 GHz. The PEWGN1000 waveguide oscillator model generates a Ka band center frequency of 35 GHz with a tuning range of +/- 3.0 GHz. Both models of Pasternack waveguide Gunn diode oscillator incorporate self-locking tuning screws.

Performance specifications for these waveguide oscillators include phase noise as low as -98 dBc/Hz typical at 100 KHz offset and frequency stability as low as -0.2 MHz/°C maximum. The output power of these waveguide components is +10 dBm min with power stability of -0.03 dB/°C maximum. Gunn diode oscillator bias supply is +5 to +5.5 Vdc at 200 to 250 mA typical with an operating temperature range of -40°C to +85°C.

The rugged and compact wave guide component package design supports output frequency ports with fully integrated Mil-grade waveguide flanges of WR-42 UG-595/U for K band and WR-28 UG-599/U for Ka band.

As with Pasternack's other over 45,000 RF, microwave and millimeter wave components, this waveguide Gunn diode oscillator series is in-stock. Not only are the Gunn diode waveguide oscillators in stock, they also ship the same day are they are purchased. These and many other reasons are why Pasternack is the one of the best websites to find and buy waveguide components like our Gunn diode oscillator series.

 

For a complete list of Pasternack's products please click here

© 2019 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451