75 Ohm RCA Male to 75 Ohm RCA Female Bulkhead Cable Using 75 Ohm PE-B159-BK Black Coax

Product ID: PE38135/BK

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C6304/BK.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1RCA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2RCA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275
RF Cable Part NumberPE-B159-BK
RF Cable TypeMINI 59
RF Cable Impedance75

Description

75 Ohm RCA Male to 75 Ohm RCA Female Bulkhead Cable Using 75 Ohm PE-B159-BK Black Coax

PE38135/BK is a RCA male to RCA female bulkhead cable using MINI 59 coax. This Pasternack RCA male to RCA female bulkhead cable assembly uses a 75 Ohm RCA for connector 1 and a 75 Ohm RCA for connector 2.

Our male RCA to female RCA bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE38135/BK RCA male to RCA female bulkhead cable assembly is constructed with MINI 59 coax.