75 Ohm RCA Male to 75 Ohm RCA Male Right Angle Cable Using 75 Ohm PE-B159-BK Black Coax

Product ID: PE38134/BK

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1RCA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2RCA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberPE-B159-BK
RF Cable TypeMINI 59
RF Cable Impedance75

Description

75 Ohm RCA Male to 75 Ohm RCA Male Right Angle Cable Using 75 Ohm PE-B159-BK Black Coax

PE38134/BK is a RCA male to RCA male right angle cable using MINI 59 coax. This Pasternack RCA male to RCA male right angle cable assembly uses a 75 Ohm RCA for connector 1 and a 75 Ohm RCA for connector 2. RCA to RCA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male RCA to male RCA right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE38134/BK RCA male to RCA male right angle cable assembly is constructed with MINI 59 coax.