Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RF Loads with 3.5mm / SMA Connector for Calibration

3.5mm / SMA spectrum / vector network analyzer (VNA) RF load circuits from Pasternack are radio frequency calibration components needed to conduct stable and accurate error-corrected measurements of a device under test (DUT). RF calibration of a DUT using the Pasternack 3.5mm / SMA test port load termination circuit provides for the precise measurements needed to meet IEEE 287 standards. Our spectrum VNA RF load circuit provides test equipment coverage for the most popular network analyzer models with 3.5mm / SMA series test port which includes Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other spectrum or VNA network analyzers. These Pasternack RF loads for spectrum vector network analyzer 3.5mm / SMA test port calibration are in-stock and ship same-day.

RF network analyzer load circuit 3.5mm / SMA calibration components for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other electronics radio frequency test equipment manufacturers are in stock 99% at Pasternack. Network analyzer test equipment calibration RF load circuit components are phase stable while having many cycles of repeatability over a wide temperature range. Pasternack not only supplies 3.5mm / SMA RF load circuit components, but also provides the complete SOLT calibration component series.

Pasternack facilities certified to ISO 9001:2015 in Irvine, CA ship our RF, microwave and millimeter wave 3.5mm and/or SMA spectrum / vector network analyzer load circuit components from stock the same day as you purchase them. We provide one of the broadest and deepest line of in-stock electronic RF test equipment calibration and testing components inventory that ships same day, so Pasternack is where to buy an Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other spectrum and VNA network analyzer 3.5mm / SMA load circuit. Our expert technical support with the knowledgeable and friendly customer service team members are available to help you with your specific RF component needs.



Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Rohde & Schwarz® is a trademark of Rohde & Schwarz
Tektronix® is a trademark of Tektronix