Reverse Polarity SMA Female Bulkhead to SMA Male Right Angle Cable 48 Inch Length Using PE-SR405FLJ Coax

Product ID: PE3W04625-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$125.62
25-49$119.34
50-99$113.06
100-249$108.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 42
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm
Length48 inches

Description

Reverse Polarity SMA Female Bulkhead to SMA Male Right Angle Cable 48 Inch Length Using PE-SR405FLJ Coax

Radio frequency assembly reverse polarity SMA female bulkhead to SMA male right angle cable 48 inch length using PE-SR405FLJ coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Reverse polarity SMA female bulkhead to SMA male right angle cable 48 inch length using PE-SR405FLJ coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to SMA cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with reverse polarity SMA bulkhead cable connection on one end and right angle SMA cable connection on the other. Our reverse polarity SMA to right angle SMA cable assemblies have a female gender on end 1 and male on end 2. This reverse polarity SMA to SMA cable is a female to male coax assembly, PE3W04625-48, can also be known as a reverse polarity SMA jack to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

Reverse polarity SMA jack to SMA plug cable assembly PE3W04625-48 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable reverse polarity SMA cable assembly is manufactured with SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 10 GHz maximum frequency reverse polarity SMA female bulkhead to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W04625-48 can also be used in the other direction and will be right angle SMA male to reverse polarity SMA female bulkhead cable assembly if the opposite connectivity is required.

SMA reverse polarity jack bulkhead to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity SMA female bulkhead to SMA male right angle cable 48 inch length using PE-SR405FLJ coax.