SMA Female Bulkhead to Push-On SMP Female Right Angle Low Loss Cable 12 Inch Length Using LMR-100 Coax
Radio frequency assembly SMA female bulkhead to push-on SMP female right angle low loss cable 12 inch length using LMR-100 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. SMA female bulkhead to push-on SMP female right angle low loss cable 12 inch length using LMR-100 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to SMP cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with SMA bulkhead cable connection on one end and right angle SMP cable connection on the other. Our low loss SMA to right angle SMP cable assemblies have a female gender on end 1 and female on end 2. This SMA to SMP cable is a female to female coax assembly, PE3C3937-12, can also be known as a low loss SMA jack to right angle SMP jack cable assembly and will be shipped same-day as it is purchased.
SMA jack to SMP jack cable assembly PE3C3937-12 is built with LMR-100A which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to right angle SMP cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMA female bulkhead to SMP right angle female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C3937-12 can also be used in the other direction and will be right angle SMP female to SMA female bulkhead cable assembly if the opposite connectivity is required.
Low loss SMA jack bulkhead to SMP right angle jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMP cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female bulkhead to push-on SMP female right angle low loss cable 12 inch length using LMR-100 coax.