SMA Female Bulkhead to UMCX 2.1 Plug Cable 6 Inch Length Using 0.81mm Coax, RoHS
Radio frequency assembly SMA female bulkhead to UMCX 2.1 plug cable 6 inch length using 0.81mm coax, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SMA female bulkhead to UMCX 2.1 plug cable 6 inch length using 0.81mm coax, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to UMCX 2.1 cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with SMA bulkhead cable connection on one end and UMCX 2.1 cable connection on the other. Our SMA to UMCX 2.1 cable assemblies have a female gender on end 1 and plug on end 2. This SMA to UMCX 2.1 cable is a female to plug coax assembly, PE3CA1005-6, can also be known as a SMA jack to UMCX 2.1 male cable assembly and will be shipped same-day as it is purchased.
SMA jack to UMCX 2.1 male cable assembly PE3CA1005-6 is built with 0.81mm which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to UMCX 2.1 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency SMA female bulkhead to UMCX 2.1 plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3CA1005-6 can also be used in the other direction and will be UMCX 2.1 plug to SMA female bulkhead cable assembly if the opposite connectivity is required.
SMA jack bulkhead to UMCX 2.1 male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to UMCX 2.1 cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female bulkhead to UMCX 2.1 plug cable 6 inch length using 0.81mm coax, RoHS.