Reverse Polarity SMA Female Bulkhead to WMCX 1.6 Plug Cable 6 Inch Length Using 0.81mm Coax, RoHS
Radio frequency assembly reverse polarity SMA female bulkhead to WMCX 1.6 plug cable 6 inch length using 0.81mm coax, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Reverse polarity SMA female bulkhead to WMCX 1.6 plug cable 6 inch length using 0.81mm coax, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to WMCX 1.6 cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with reverse polarity SMA bulkhead cable connection on one end and WMCX 1.6 cable connection on the other. Our reverse polarity SMA to WMCX 1.6 cable assemblies have a female gender on end 1 and plug on end 2. This reverse polarity SMA to WMCX 1.6 cable is a female to plug coax assembly, PE3CA1021-6, can also be known as a reverse polarity SMA jack to WMCX 1.6 male cable assembly and will be shipped same-day as it is purchased.
Reverse polarity SMA jack to WMCX 1.6 male cable assembly PE3CA1021-6 is built with 0.81mm which is a flexible coax type. The Pasternack flexible reverse polarity SMA cable assembly is manufactured with SMA to WMCX 1.6 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency reverse polarity SMA female bulkhead to WMCX 1.6 plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3CA1021-6 can also be used in the other direction and will be WMCX 1.6 plug to reverse polarity SMA female bulkhead cable assembly if the opposite connectivity is required.
SMA reverse polarity jack bulkhead to WMCX 1.6 male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to WMCX 1.6 cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity SMA female bulkhead to WMCX 1.6 plug cable 6 inch length using 0.81mm coax, RoHS.