Reverse Polarity SMA Male to MCX Plug Right Angle Cable 48 Inch Length Using RG316 Coax, RoHS
Radio frequency assembly reverse polarity SMA male to MCX plug right angle cable 48 inch length using RG316 coax, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Reverse polarity SMA male to MCX plug right angle cable 48 inch length using RG316 coax, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to MCX cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with reverse polarity SMA cable connection on one end and right angle MCX cable connection on the other. Our reverse polarity SMA to right angle MCX cable assemblies have a male gender on end 1 and plug on end 2. This reverse polarity SMA to MCX cable is a male to plug coax assembly, PE3C0481-48, can also be known as a reverse polarity SMA plug to right angle MCX male cable assembly and will be shipped same-day as it is purchased.
Reverse polarity SMA plug to MCX male cable assembly PE3C0481-48 is built with RG316 which is a flexible coax type. The Pasternack flexible reverse polarity SMA cable assembly is manufactured with SMA to right angle MCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this reverse polarity SMA male to MCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C0481-48 can also be used in the other direction and will be right angle MCX plug to reverse polarity SMA male cable assembly if the opposite connectivity is required.
SMA reverse polarity plug to MCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to MCX cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity SMA male to MCX plug right angle cable 48 inch length using RG316 coax, RoHS.