SMA Male to SMA Female Bulkhead Cable Using LMR-100 Coax
Product ID:
PE3C2758
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-100A-PVC |
RF Cable Type | LMR-100A |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |
---|
TC-100-SM | LMR-100A-PVC | PE44643 |
---|
SMA Male to SMA Female Bulkhead Cable Using LMR-10
PE3C2758 is a to SMA female bulkhead cable using LMR-100A coax. This Pasternack to SMA female bulkhead cable assembly uses a for connector 1 and a 50 Ohm SMA for connector 2.
Our to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2758 to SMA female bulkhead cable assembly is constructed with LMR-100A coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.