Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity SMA Male to Reverse Polarity SMA Male Cable Using RG142 Coax, LF Solder, RoHS

Product ID: PE34750LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP SMA Male Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400RP SMA Male Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400Data Icon
PE4767RG142B/UPE4767KitBOM Datasheet

Reverse Polarity SMA Male to Reverse Polarity SMA Male Cable Using RG142 Coax, LF Solder, RoHS

PE34750LF is a reverse polarity SMA male to reverse polarity SMA male cable using RG142 coax. This Pasternack reverse polarity SMA male to reverse polarity SMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our reverse polarity male SMA to reverse polarity male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34750LF SMA reverse polarity male to SMA reverse polarity male cable assembly is constructed with RG142 coax.