SMA Male to SMA Male Right Angle Cable Assemblies

Pasternack Enterprises SMA male to SMA male right angle cable assembly product line offers 540 standard and custom products using Flexible, Formable or Semirigid coaxial cable. SMA male to SMA male right angle assemblies are assembled from 35 different coaxial cable part numbers and 15 unique SMA connectors. Our SMA male to SMA male right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA male to SMA male right angle cable assemblies are available with 65 different connector and cable combinations. Our customers can choose the SMA male to SMA male right angle cable assemblies with any of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 builds and ships SMA male to SMA male right angle cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts available. Excellent customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant

 

21-40 of 100 Results
Jump to
of 5
GO