SMB Plug to Blue FAKRA Jack Cable Using PE-C100-LSZH Coax, LF Solder, RoHS
Product ID:
PE3W02202LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMB |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | FAKRA |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-C100-LSZH |
RF Cable Type | PE-C100-LSZH |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4046.jpg) | ![](/images/product/medium/PE-C100-LSZH.jpg) | ![](/images/product/medium/PE44646C.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4046 | PE-C100-LSZH | PE44646C | KitBOM Datasheet |
---|
SMB Plug to Blue FAKRA Jack Cable Using PE-C100-LSZH Coax, RoHS
PE3W02202LF is a SMB plug to FAKRA jack cable using PE-C100-LSZH coax. This Pasternack SMB plug to FAKRA jack cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm FAKRA for connector 2.
Our plug SMB to jack FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02202LF SMB plug to FAKRA jack cable assembly is constructed with PE-C100-LSZH coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.