SMB Plug Right Angle to SSMB Plug Cable 150 cm Length Using RG174 Coax

Product ID: PE3W04513-150CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* This item may be subject to an additional Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.

Pricing

QuantityPrice
1-24$69.92
25-49$66.42
50-99$62.93
100-249$60.13
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,080
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties
* This item may be subject to an additional Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length59.05 inches

Description

SMB Plug Right Angle to SSMB Plug Cable 150 cm Length Using RG174 Coax

Radio frequency assembly SMB plug right angle to SSMB plug cable 150 cm length using RG174 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SMB plug right angle to SSMB plug cable 150 cm length using RG174 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMB to SSMB cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle SMB cable connection on one end and SSMB cable connection on the other. Our right angle SMB to SSMB cable assemblies have a plug gender on end 1 and plug on end 2. This SMB to SSMB cable is a plug to plug coax assembly, PE3W04513-150CM, can also be known as a right angle SMB male to SSMB male cable assembly and will be shipped same-day as it is purchased.

SMB male to SSMB male cable assembly PE3W04513-150CM is built with RG174 which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with right angle SMB to SSMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMB right angle plug to SSMB plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W04513-150CM can also be used in the other direction and will be SSMB plug to right angle SMB plug cable assembly if the opposite connectivity is required.

SMB right angle male to SSMB male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SSMB cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB plug right angle to SSMB plug cable 150 cm length using RG174 coax.