SSMB Jack Bulkhead to SSMC Plug Cable Using RG316-DS Coax

Product ID: PE3W07753
* This item may be subject to an additional Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.
Product discontinued.
* This item may be subject to an additional Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44842RG316-DSPE45369KitBOM Datasheet

SSMB Jack Bulkhead to SSMC Plug Cable Using RG316-DS Coax

PE3W07753 is a SSMB jack bulkhead to SSMC plug cable using RG316-DS coax. This Pasternack SSMB jack bulkhead to SSMC plug cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm SSMC for connector 2.

Our jack SSMB bulkhead to plug SSMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07753 SSMB jack bulkhead to SSMC plug cable assembly is constructed with RG316-DS coax.