SSMC Jack Bulkhead to SSMC Jack Bulkhead Cable 6 Inch Length Using RG178 Coax
Radio frequency assembly SSMC jack bulkhead to SSMC jack bulkhead cable 6 inch length using RG178 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SSMC jack bulkhead to SSMC jack bulkhead cable 6 inch length using RG178 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMC to SSMC cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with SSMC bulkhead cable connection on one end and SSMC bulkhead cable connection on the other. Our SSMC to SSMC cable assemblies have a jack gender on end 1 and jack on end 2. This SSMC to SSMC cable is a jack to jack coax assembly, PE3C4390-6, can also be known as a SSMC female to SSMC female cable assembly and will be shipped same-day as it is purchased.
SSMC female to SSMC female cable assembly PE3C4390-6 is built with RG178 which is a flexible coax type. The Pasternack flexible SSMC cable assembly is manufactured with SSMC to SSMC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SSMC jack bulkhead to SSMC jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.
SSMC female bulkhead to SSMC female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMC to SSMC cable assembly for quick shipment worldwide. Variations of SSMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMC jack bulkhead to SSMC jack bulkhead cable 6 inch length using RG178 coax.