SSMC Plug Right Angle to SSMC Plug Right Angle Low Loss Cable 36 Inch Length Using LMR-100 Coax

Product ID: PE3C4421-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$85.99
25-49$81.69
50-99$77.39
100-249$73.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 64
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm
Length36 inches

Description

SSMC Plug Right Angle to SSMC Plug Right Angle Low Loss Cable 36 Inch Length Using LMR-100 Coax

Radio frequency assembly SSMC plug right angle to SSMC plug right angle low loss cable 36 inch length using LMR-100 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. SSMC plug right angle to SSMC plug right angle low loss cable 36 inch length using LMR-100 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMC to SSMC cable assembly orders will ship same day as well.

Pasternack RF coax low loss cable assembly is built with right angle SSMC cable connection on one end and right angle SSMC cable connection on the other. Our low loss right angle SSMC to right angle SSMC cable assemblies have a plug gender on end 1 and plug on end 2. This SSMC to SSMC cable is a plug to plug coax assembly, PE3C4421-36, can also be known as a low loss right angle SSMC male to right angle SSMC male cable assembly and will be shipped same-day as it is purchased.

SSMC male to SSMC male cable assembly PE3C4421-36 is built with LMR-100A which is a flexible coax type. The Pasternack flexible SSMC cable assembly is manufactured with right angle SSMC to right angle SSMC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency SSMC right angle plug to SSMC right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss SSMC right angle male to SSMC right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMC to SSMC cable assembly for quick shipment worldwide. Variations of SSMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMC plug right angle to SSMC plug right angle low loss cable 36 inch length using LMR-100 coax.