SSMC Plug Right Angle to TNC Male Low Loss Cable 12 Inch Length Using LMR-100 Coax
Radio frequency assembly SSMC plug right angle to TNC male low loss cable 12 inch length using LMR-100 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. SSMC plug right angle to TNC male low loss cable 12 inch length using LMR-100 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMC to TNC cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with right angle SSMC cable connection on one end and TNC cable connection on the other. Our low loss right angle SSMC to TNC cable assemblies have a plug gender on end 1 and male on end 2. This SSMC to TNC cable is a plug to male coax assembly, PE3C4435-12, can also be known as a low loss right angle SSMC male to TNC plug cable assembly and will be shipped same-day as it is purchased.
SSMC male to TNC plug cable assembly PE3C4435-12 is built with LMR-100A which is a flexible coax type. The Pasternack flexible SSMC cable assembly is manufactured with right angle SSMC to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 500 MHz maximum frequency SSMC right angle plug to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4435-12 can also be used in the other direction and will be TNC male to right angle SSMC plug cable assembly if the opposite connectivity is required.
Low loss SSMC right angle male to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMC to TNC cable assembly for quick shipment worldwide. Variations of SSMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMC plug right angle to TNC male low loss cable 12 inch length using LMR-100 coax.