Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.
Introducing Pasternack's trihedral corner reflectors, meticulously crafted to elevate signal reflection and bolster measurement accuracy in both antenna and radar systems. These cutting-edge reflectors stand as essential instruments for radar cross-section measurements and antenna testing, guaranteeing unparalleled precision and dependable outcomes.
Availability
Pasternack’s corner reflectors are in-stock and ready to ship with no minimum order quantities.
Precision Engineering
Meticulous engineering ensures precise signal reflection, facilitating accurate measurements in testing environments.
Wide Operating Frequency Range
Frequency range spanning from 10 to 100 GHz for diverse environments and applications.
Compact Size
Edge lengths from 1.4 to 13 inches to simulate different size radar targets.
Rugged Configuration
Durable gray powder coat finish ensures resilience in diverse environmental conditions.
High RCS (Radar Cross-Section)
Ensures superior signal reflection for accurate measurement in radar systems.
Convenient Mounting
1/4-20 UNC threaded hole provides secure and flexible mounting options for various testing scenarios.
6 inches Edge Length, Trihedral Corner Reflector, Gray
2.4 inches Edge Length, Trihedral Corner Reflector, Gray
1.4 inches Edge Length, Trihedral Corner Reflector, Gray
1.8 inches Edge Length, Trihedral Corner Reflector, Gray