Temperature Conditioned SMA Female Bulkhead to N Male Low Loss Cable 100 cm Length Using PE-P160LL Coax

Product ID: PE3M0194-100CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-4$578.94
5-9$561.57
10+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P160LL-27478
RF Cable TypePE-P160LL
RF Cable Impedance50 Ohm
Length39.3701 inches

Description

Temperature Conditioned SMA Female Bulkhead to N Male Low Loss Cable 100 cm Length Using PE-P160LL Coax

Pasternack temperature conditioned SMA female bulkhead to N male low loss cable 100 cm length using PE-P160LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0194-100CM is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to N type cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and type N connection on the other. Our low loss SMA to type N cable assemblies have a female gender on end 1 and male on end 2. This SMA to type N cable is a female to male coax assembly. PE3M0194-100CM can also be known as a temperature conditioned low loss SMA jack to type N plug cable assembly and will be shipped the same day after it is purchased.

SMA jack to N type plug cable assembly PE3M0194-100CM is built with PE-P160LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA female to N type male cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0194-100CM can be used in the other direction and will be type N male to SMA female cable assembly.

Pasternack high reliability low loss SMA jack to N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for same-day shipment worldwide. Variations of PE45441 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA female bulkhead to N male low loss cable 100 cm length using PE-P160LL coax.