UHF Male to Banana Plug Cable 24 Inch Length Using RG58 Coax
Product ID:
PE3010-24
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
Quantity | Price |
1-24 | $52.99 |
25-49 | $50.34 |
50-99 | $47.69 |
100-249 | $45.57 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 313
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details) . font> font> |
Connector Series 1 | UHF |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | Banana |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 0 |
RF Cable Part Number | RG58C/U |
RF Cable Type | RG58 |
RF Cable Impedance | 50 |
Description
UHF Male to Banana Plug Cable 24 Inch Length Using RG58 Coax
Very low frequency equipment test lead cable assembly PE3010-24 from Pasternack is manufactured to a high standard of quality. This Pasternack RF test lead is built with a UHF cable connector on side 1. Our UHF test lead assembly has a banana connector on side 2.
UHF to UHF RF test equipment lead cable is manufactured with male gender for side 1 and plug for side 2. UHF male to banana plug cable test lead for RF is constructed with RG58 cable and the impedance is 50 Ohm. PE3010-24 UHF male to banana plug test equipment lead using RG58 cable has a 24 inch length.
Pasternack UHF to banana RG58 very low frequency cable test equipment lead is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. Our test equipment lead with UHF to banana connectors and RG58 cable is in-stock and Pasternack is where to buy your breakout test lead cable for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts. Custom low frequency equipment test lead cable assemblies can be built and shipped quickly from our Irvine, CA location in the United States.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.