0.315 Inch Circular Waveguide Scalar Feed Horn Antenna, 26 GHz to 33 GHz Frequency Range, 17 dBi Gain, UG-599/U Flange
Product ID:
PEWAN1114
Pricing
Quantity | Price |
1-1 | $2,560.00 |
2-4 | $2,470.40 |
5-9 | $2,380.80 |
10+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Frequency, Min | 26 GHz |
Frequency, Max | 33 GHz |
Beam Width V | 25 |
Beam Width H | 25 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.