WR-10 Waveguide Dual Polarized Horn Antenna, 75 GHz to 110 GHz Frequency Range, 20 dBi Gain, UG-387/U-Mod Flange
Product ID:
PEWAN1141
Pricing
Quantity | Price |
1-1 | $5,510.00 |
2-4 | $5,317.15 |
5-9 | $5,124.30 |
10+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-10 |
Frequency, Min | 75 GHz |
Frequency, Max | 110 GHz |
Beam Width V | 18 |
Beam Width H | 16 |
Description
WR-10 Waveguide Dual Polarized Horn Antenna, 75 GHz to 110 GHz Frequency Range, 20 dBi Gain, UG-387/U-Mod Flange
PEWAN1141 WR-10 dual polarized horn gain horn antenna is also known as a waveguide horn. This WR-10 dual polarized horn gain horn antenna has a 20 dBi nominal gain and a square cover flange. Our 20 dBi WR-10 horn antenna has a minimum frequency of 75 GHz and a maximum frequency of 110 GHz.
WR-10 dual polarized horn gain horn waveguide antenna PEWAN1141 has a vertical beam width of 18 and horizontal of 16 degrees at 3 dB. This WR10 dual polarized horn gain horn antenna with 20 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-10 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.