WR-15 Waveguide Dual Polarized Scalar Feed Horn Antenna, 50 GHz to 75 GHz Frequency Range, 13 dBi Gain, UG-385/U-Mod Flange
Product ID:
PEWAN1117
Pricing
Quantity | Price |
1-4 | $12,050.00 |
5-9 | $11,809.00 |
10-24 | $11,568.00 |
25-99 | $11,327.00 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-15 |
Frequency, Min | 50 GHz |
Frequency, Max | 75 GHz |
Beam Width V | 40 |
Beam Width H | 40 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.