WR-15 Waveguide Probe Antenna Operating from 50 GHz to 75 GHz with a Nominal 6.5 dBi Gain with UG-385/U Round Cover Flange
Product ID:
PEWAN1128
Pricing
Quantity | Price |
1-4 | $1,120.00 |
5-9 | $1,097.60 |
10-24 | $1,075.20 |
25-99 | $1,052.80 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-15 |
Frequency, Min | 50 GHz |
Frequency, Max | 75 GHz |
Beam Width V | 60 |
Beam Width H | 115 |
Description
WR-15 Waveguide Probe Antenna Operating from 50 GHz to 75 GHz with a Nominal 6.5 dBi Gain with UG-385/U Round Cover Flange
PEWAN1128 WR-15 probe gain horn antenna is also known as a waveguide horn. This WR-15 probe gain horn antenna has a 6.5 dBi nominal gain and a round cover flange. Our 6.5 dBi WR15 horn antenna has a minimum frequency of 50 GHz and a maximum frequency of 75 GHz.
WR 15 probe gain horn waveguide antenna PEWAN1128 has a vertical beam width of 60 and horizontal of 115 degrees at 3 dB. This WR-15 probe gain horn antenna with 6.5 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR15 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.