USA & Canada (866) 727-8376  International +1 (949) 261-1920

SMA Male to SMA Female 18 GHz  Low Loss

Expanded Dielectric PE-P142LL Flexible Test Cables

 

■ 83% Velocity of Propagation

■ Shielding effectiveness > 95 dB

■ Maximum VSWR is < 1.35:1 to 18 GHz

■ Minimum Bend Radius of 1.5 inches

■ Operating Temperature range of -55 to +125 °C

■ ROHS and REACH Compliant

■ Standard, metric and custom lengths ship same day

■ 100% Continuity, Hi-Pot, and RF tested

Browse our entire selection of new 18 GHz Low Loss Test Cables by clicking on a link below:

Low Loss Expanded Dielectric PE-P142LL Flexible Test Cables

 

Pasternack Enterprises’ new low loss test cables utilize a 0.195 inch diameter coax with an expanded dielectric which results in 83% Velocity of Propagation (VoP) performance up to 18 GHz. These coaxial cable assemblies from Pasternack are made with PE-P142LL coax, which operates at higher power with improved phase stability. The double shielded flexible coax provides excellent shielding effectiveness greater than 95 dB and VSWR of less than 1.35:1. A heavy duty boot and FEP jacket improve strain relief and allow for a minimum bend radius of 1 inch which adds to the durability of these cable assemblies.

 

Pasternack’s new line of PE-P142LL test cables can be ordered with male-straight and right angle versions of Type N, SMA, and TNC connectors as well as female bulkhead versions for each connector series. The new LL test cables from Pasternack can be ordered in custom lengths and are also available in standard lengths from 12 to 60 inches. Metric lengths can be ordered in 50, 100, 150 and 200 centimeter (cm) lengths. Each assembly is 100% continuity, Hi-Pot and RF tested prior to shipment.

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc. sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451