Page 1102 - RF Adapter Datasheets
P. 1102

HN Male to GR874 Sexless Adapter






      TECHNICAL DATA SHEET                                                                                 PE9386


                   HN Male to GR874 Sexless Adapter

                   Configuration
                       Connector 1                                       HN Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       GR874 Sexless
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   2.21 [56.13]
                       Width/Dia., in [mm]                               0.9 [22.86]
                       .
                       Connector 1
                       Type                                              HN Male
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Connector 2
                       Type                                              GR874 Sexless
                       Inner Conductor Material and Plating              Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to GR874 Sexless Adapter PE9386












                                                         PE9386  REV                                                   1
   1097   1098   1099   1100   1101   1102   1103   1104   1105   1106   1107