Page 1225 - RF Adapter Datasheets
P. 1225
Mini UHF Male to FME Jack Adapter
TECHNICAL DATA SHEET PE9709
Mini UHF Male to FME Jack Adapter
Configuration
Connector 1 Mini UHF Male
Impedance 1 50 Ohms
Connector 2 FME Jack
Impedance 2 50 Ohms
Adapter Design Standard
Body Style Straight
Mechanical Specifications
Size
Length, in [mm] 1.024 [26.01]
Width/Dia., in [mm] 0.453 [11.51]
.
Connector 1
Type Mini UHF Male
Inner Conductor Material and Plating Brass, Gold
Inner Conductor Plating Specification 30µ in. minimum
Coupling Nut Material and Plating Brass, Nickel
Coupling Nut Plating Specification 100µ in. minimum
Body Material and Plating Brass, Nickel
Body Plating Specification 100µ in. minimum
Dielectric Type Teflon
Connector 2
Type FME Jack
Inner Conductor Material and Plating Brass, Gold
Inner Conductor Plating Specification 30µ in. minimum
Body Material and Plating Brass, Nickel
Body Plating Specification 100µ in. minimum
Dielectric Type Teflon
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Mini UHF Male to FME Jack Adapter PE9709
PE9709 REV 1

