Page 1314 - RF Adapter Datasheets
P. 1314

Low PIM N Male to N Female Adapter Low VSWR





     RF Adapters Technical Data Sheet                                                                      PE91040


                   Configuration
                       • N Male Connector 1                             • Low PIM Design
                       • N Female Connector 2                           • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max Return Loss of -18 dB up to 12.4 GHz       • Silver Plated Contact
                       • PIM levels lower than -165 dBc                 • 200 µin min Silver Contact Plating
                       • N Interface compliant with MIL-STD-348
                   Applications

                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91040 Low PIM type N male to type N female adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to type N adapter has a male to female gender configuration in a Low PIM design. PE91040
                   type N male to type N female adapter operates to 12.4 GHz. The PE91040 Pasternack RF adapter can also be used as a
                   connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          12.4           GHz
                       Return Loss                                                        -18           dB
                       Passive Intermodulation                                           -165           dBc
                       Dielectric Withstanding Voltage (AC)                              2,500          Vrms
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 2   2 to 12.4                                        GHz
                       Return Loss, Max        -28       -18                                            dB
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM N Male to N Female Adapter Low VSWR PE91040








                                                       PE91040  REV 1.1                                                1
   1309   1310   1311   1312   1313   1314   1315   1316   1317   1318   1319