Page 1340 - RF Adapter Datasheets
P. 1340

N Male to N Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9086


                   Configuration
                       • N Male Connector 1                             • 50 Ohm
                       • N Female Connector 2                           • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • 30µ in. minimum contact plating
                       • Type N interface compliant with MIL-STD-348A   • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9086 type N male to type N female right angle adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to type N adapter has a male to female gender configuration. PE9086 type N male to type N
                   female adapter operates to 11 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This right angle type
                   N to type N adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                            1,000          Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.441 in [36.6 mm]
                       Width                                             0.787 in [19.99 mm]
                       Height                                            1.371 in [34.82 mm]
                       Weight                                            0.16 lbs [72.57 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Female Right Angle Adapter PE9086








                                                        PE9086  REV 1.3                                                1
   1335   1336   1337   1338   1339   1340   1341   1342   1343   1344   1345