Page 1367 - RF Adapter Datasheets
P. 1367

N Female to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9006


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                N Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30µ in. minimum                         30µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   N Female to N Female Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Female to N Female Adapter PE9006

                   URL: https://www.pasternack.com/n-female-n-female-straight-adapter-pe9006-p.aspx




























                                                        PE9006  REV 1.2                                                2
   1362   1363   1364   1365   1366   1367   1368   1369   1370   1371   1372