Page 1394 - RF Adapter Datasheets
P. 1394

Hermetically Sealed N Female to N Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9128


                   Configuration
                       • N Female Connector 1                           • Straight Body Geometry
                       • N Female Connector 2                           • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.4:1 up to 3 GHz                  • Gold Plated Brass Contact
                       • Hermetically Sealed                            • 30 µ-in min Gold Contact Plating
                       • N Interface compliant with MIL-STD-348A
                   Applications

                       • General Purpose Test           • Vacuum Test Environment        • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9128 hermetically sealed type N to type N female bulkhead adapter is part of our full line of RF components
                   available for same-day shipping. Our type N to type N adapter has a female to female gender configuration. PE9128 type N
                   female to type N female adapter operates to 3 GHz. The Pasternack RF adapter provides good VSWR of 1.4:1 maximum.
                   This RF type N to type N bulkhead adapter allows designers to create external connections on their product enclosures, and
                   can be used in a variety of other rack mount and panel mount applications. This hermetic type N to type N adapter prevents
                   the leakage of gases, making it suitable for high pressure or vacuum applications or whenever an airtight seal is required.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.4:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.539 in [39.09 mm]
                       Width                                             0.866 in [22 mm]
                       Weight                                            0.116 lbs [52.62 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Hermetically Sealed N Female to N Female Bulkhead Adapter PE9128








                                                        PE9128  REV 1.2                                                1
   1389   1390   1391   1392   1393   1394   1395   1396   1397   1398   1399