Page 1401 - RF Adapter Datasheets
P. 1401

N Female to N Female Right Angle Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9541


                   Configuration
                       • N Female Connector 1                           • Right Angle Body Geometry
                       • N Female Connector 2                           • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • N Interface compliant with MIL-STD-348         • 30 µin min Gold Contact Plating
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9541 type N female to type N female right angle bulkhead adapter is part of our full line of RF components
                   available for same-day shipping. Our type N to type N adapter has a female to female gender configuration. PE9541 type N
                   female to type N female adapter operates to 6 GHz. This low profile right angle type N adapter allows for easier connections
                   in tight spaces. This RF type N to type N bulkhead adapter allows designers to create external connections on their product
                   enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       Dielectric Withstanding Voltage (AC)                              2,000          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            2.028 in [51.51 mm]
                       Width                                             0.87 in [22.1 mm]
                       Height                                            1.457 in [37.01 mm]
                       Weight                                            0.185 lbs [83.91 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to N Female Right Angle Bulkhead Adapter PE9541








                                                        PE9541  REV 1.1                                                1
   1396   1397   1398   1399   1400   1401   1402   1403   1404   1405   1406